What is a Heat Sink?

Heat sinks dissipate heat from heat sources to ambient air with increased surface area to maximize heat transfer. Heat sinks come in a variety of constructions, but they all collect heat into a base, conduct heat to fins with more surface area, and conduct heat to air.

Reduce-Operation-Maintenance-Costs

Wallet Friendly Solutions

Cost-effective and readily-available solutions

Broad-Range-Standard-Options

Broadest Heat Sink Offerings

From small, stamped aluminum heat sinks cool discrete semiconductors at board level to extremely large advanced fin types and unique heat sink geometries.

Enhance-Functionality-and-Performance

Improve Performance

Increase surface contact with ambient air to transfer more heat.

What Are Heat Sinks?

Heat sinks are passive cooling components that dissipate heat from electronic devices or systems that generate high heat loads, such as computers, servers, and industrial equipment. Main heat sink components include a base and a series of fins made from high thermal conductivity materials like aluminum or copper. By carrying heat to the surrounding air, heat sinks ensure high thermal performance and prevent system failure or damage.

Have a Question?

How Do Heat Sinks Work?

Heat sinks transfer heat away from a device or heat source and into the surrounding environment using conduction, convection, and radiation. Generated heat is conducted through a high thermal conductivity heat sink base which conducts energy into heat sink fins. Heat sink fin added surface area increases heat transfer to the surrounding air with conduction. As air passes over these heat sink fins, it absorbs the heat from the heat sink and convects it away, either through natural convection or forced convection with a fan or blower.

Integrate Heat Sinks with More Boyd Thermal Technologies

While standalone heat sinks are suitable for many applications, heat sinks integrated with fans, heat pipes, or liquid cooling systems boost cooling capacity, enable customized design, streamline installation, and provide comprehensive thermal management for demanding applications. Boyd’s comprehensive thermal portfolio enables us to serve our customers with a best fit solution for their applications.

Integrate-Heat-Sinks

Advanced Heat Sinks and Assemblies

High Fin Densities and More Design Flexibility

Improve air cooling performance with fans or advanced heat sink constructions like skiving, die casting, or bonding to improve fin aspect ratio and fin density for higher heat applications. Advanced heat sinks use more complex manufacturing methods or leverage multiple processes to construct a base and fin have greater design flexibility compared to standard extruded or stamped heat sinks. Advanced heat sink constructions include skived fin and die cast heat sinks and bonded or brazed fin heat sinks using zipper or folded fin stacks.

Aluminum Extruded Heat Sinks

Cost Effective Air Cooling

An extruded aluminum heat sink is one of the most popular and cost-efficient heat sink fabrication methods. Boyd produces a wide variety of extruded heat sink options that can be customized with various mounting methods, pre-applied thermal interface materials, and other features to streamline assembly into your PCB.

Aluminum-Extrusion-Profiles

Stamped Heat Sinks and Accessories

Board-Level Stamped Cooling Solutions

Stamped Heat Sinks are a cost-effective solution that add surface area to increase heat transfer for board level products. These heat sinks are formed through progressive punching processes, where details and features are progressively added with each stamp of sheet metal going through the punching die. Stamped Heat Sinks are designed for specific electronic package types to ensure optimized fit and function. These heat sinks come in a variety of mounting methods, including solder tabs and pins, interference fit with the device through integrated clips or slide-on features, or through-hole hardware like screws and nuts. Most Stamped Heat Sinks are available with a finish to improve heat radiation and thermal performance for natural convection applications.

Looking for a small quantity order? Check out our distributors for assistance:

Board Level Group 1

Popular Stamped Heat Sinks

Part NumberLength (mm)Width (mm)Height (mm)Primary Device TypesMaterialsRoHS
6000DG6.3525.425.4Axial LeadCu (Tin)Compliant
6021BG12.725.429.97TO-220*AlCompliant
6043BG6.8120.3225.4TO-220*AlCompliant
6238B-MTG15.4925.5329.44TO-220*AlCompliant
7020B-MTG11.9433.2036.83TO-220*AlCompliant
7023B-MTG24.1348.2649.53TO-220*AlCompliant
7106DG14.9925.919.52D2 Pak (TO-263), SO-10 (MO-184)Cu (Tin)Compliant
7109DG11.4325.419.38D2 Pak, TO-263Cu (Tin)Compliant
7136DG13.0813.2121.54TO-220*Cu (Tin)Compliant
7141DG13.0813.2119.8TO-220*Cu (Tin)Compliant
507302B00000G19.0519.059.65TO-220AlCompliant
530614B00000G29.9725.412.7TO-220*AlCompliant
534202B02853G12.725.429.97TO-220*AlCompliant
563002T00000G12.725.429.97TO-220**Al (Paint)Compliant
566010B03400G12.725.430.99Multiwatt, SIPAlCompliant
573100D00000G822.8610.16D-Pak, TO-252Al (Tin)Compliant
574502B03300G9.0221.8419.05TO-220AlCompliant
574502B03700G9.0221.8419.05TO-220AlCompliant
576802B00000G12.712.719.05TO-220*, TO-262AlCompliant
576802B03100G12.712.719.05TO-220*, TO-262AlCompliant
576802B04000G12.712.719.05TO-220*, TO-262AlCompliant
577102B00000G9.5213.2119.05TO-220*AlCompliant
577202B00000G12.713.2119.05TO-220*AlCompliant
592502B03400G6.3522.2231.75TO-220*AlCompliant
593002B03400G12.723.9329.97TO-220*AlCompliant
593202B03500G12.225.550.8TO-220*AlCompliant
PF750G112219TO-220*Al (Tin)Compliant

Heat Sink Accessories

A complete thermal management solution requires not only the main method of heat transfer like a heat sink, but additional components for installation and optimal performance. Thermal Accessories include items like hardware to mount the cooling solution and heat sources together, thermally conductive insulation, and thermal interface materials.

Wavy-Folded-Fin

Folded Fin Stock

Folded Fin Stock is manufactured in a progressive stamping process that folds sheet metals into fin stacks that increases surface area to improve cooling when used as heat transfer fins. Boyd varies heat transfer fin material, configuration, thickness, and density to boost the performance of other thermal management technologies including heat exchangers, heat sinks, and vacuum brazed cold plates. Our manufacturing flexibility and thermal innovation allows us to extend thermal performance of existing cooling technologies in an application, negating the need to transition to next level cooling technologies for increasing heat loads.

Mounting-Kits

Heat Sink Mounting Kits

Boyd's mounting kits are pre-packaged in heat-sealed plastic bags for easy use on an assembly line. Boyd offers kits for DO-4, DO-5, TO-220, TO-3 and TO-66 device packages. Mounting kits for DO-4 and DO-5 include an insulator, bushing, washer, lock washer, and hex nut. For TO-220, TO-3 and TO-66 devices, kits include 1-2 screws, insulating material, bushing, washer, lock washer, and hex nut.

Popular Mounting Kits

Part NumberDevice TypesContents of Kit
4880GTO-220Qty 1, Thermalfilm Insulator
Qty 1, Shoulder Washer
Qty 1, Flat Washer #4
Qty 1, No. 4-40 UNC-2B, Hex Nut
Qty 1, No. 4-40 UNC-2A x 1/2 in. Long Phillips Pan Head Screw
Qty 1, Lockwasher, No.4.
4880SGTO-220Qty 1, In-Sil-8 Insulator
Qty 1, Shoulder Washer
Qty 1, Flat Washer #4
Qty 1, No. 4-40 UNC-2B, Hex Nut
Qty 1, No. 4-40 UNC-2A X, 1/2 in. Long Phillips Pan Head Screw
Qty 1, Lockwasher, No.4.

Solder Anchors

Solder Anchors are wire loops used to lock down heat sinks with spring clips, such as Z-Clips, to the printed circuit board (PCB). Solder Anchors are soldered directly into the PCB and enable secure mounting for rugged applications and easy maintenance rework. When used in conjunction with Z-Clips, Solder Anchors improve thermal contact between the heat sink and device, reduce thermal interface resistance, and minimize keep out areas.

Solder-Anchor-Heat-Sink
Spring-Clips

Heat Sink Spring Clips

Heat Sink Spring Clips are an effective way to quickly mount electronic devices with TO package types to extruded heat sinks. Reduce interface resistance between the heat source and heat sink solution to improve thermal performance by utilizing Heat Sink Spring Clips. Spring Clips are designed to work in conjunction with an extruded profile's geometry to ensure adequate mounting pressure on the device.

Card Ejectors & Pullers

PCB card ejectors, pullers, and snap-on hardware aid safe card insertion and extraction. PCB cards, their components, and connectors are less frequently damaged during extraction from PC boards when using appropriate ejector, puller, and extractor hardware. Single piece snap-on PCB Ejectors and Pullers reduce assembly time and complexity and are excellent for retrofit applications.

Card-Ejectors-Pullers
Skived-Fin-4

Shurlock Pins

Shurlock Pins mount heat sinks to PCB assemblies and provide spring force to ensure good thermal contact with heat sources below. Shurlock Pins lock in place when installed in a PCB through hole.

Heat Shields

Boyd Heat Shields are a cost-efficient way to protect electronics and devices from environmental heat by absorbing, dissipating, or reflecting heat away from the application. Heat Shields are ideal to optimize applications that need to be lightweight and compact as they are extremely low profile, reliable, light weight and flexible. Heat shields are a low cost, high value integration to optimize thermal management systems.

Thermal-Insulation-Shielding
Bushings

Bushings and Shoulder Washers

Bushings, washers, and spacers electrically insulate hardware such as screws, rivets, or wires, reduce vibration, and can be used as a guide for materials. Insulating bushings and washers offer mechanical benefits, electrical insulation, and environmental protection such NVH and shock. They increase device structural integrity, electrical performance, and reliability.

Insulating shoulder washers bear similarities to bushings and vary in geometry and materials for NVH and protection as well as electrical and thermal insulation. Often constructed of aluminum alloys, they can also be made from a range of flexible or rigid materials to suit the application.

Have questions? We’re ready to help!