Industrial Technology Videos
Industrial Automotive Solutions: Sealing & NVH Innovations
Transcript: Industrial Automotive Solutions: Sealing & NVH Innovations
Rough roads, constant vibration. In rugged environments, every component faces relentless stress. And reliability isn't optional. That's where Boyd delivers. From complex precision seals to durable recirculation shields, our solutions support peak level performance, ruggedized for the harshest conditions. Our 3M backed noise, vibration, and harshness NVH technologies improve comfort and safety. We ruggedize LAR systems for precise sensing and deliver durable human machine interfaces that last. Boyd's durable badges ensures brand recognition mile after mile. With North American manufacturing facilities and IATF 16949 certification, we meet strict automotive grade standards in our processes and as part of our culture to ensure quality, drive continuous improvement, and deliver reliability you can trust. Whether it's vibration isolation, advanced ceiling, or ruggedized human machine interface, Boyd is your partner for innovation that endures. Take on your toughest challenges with Boyd Solutions. Contact our experts today.
Precision Manufacturing Advanced HMI Sealing and Insulation
Transcript: Precision Manufacturing Advanced HMI Sealing and Insulation
0:00 From steam powered factories to smart automated systems, industrial technology never stops evolving. 0:08 But this rapid innovation brings operational challenges. 0:12 Heat, vibration, chemicals and time continue to push modern machines to their limits. 0:18 Every system must ensure reliable peak performance. 0:22 For nearly a century, Boyd has solved those challenges. 0:26 We engineer and manufacture industrial solutions that protect machines and safeguard people. 0:32 From human machine interfaces and insulation to sealing and bonding, our HMI solutions are durable, vivid and vibrant, enduring continuous touch, vibration and exposure to chemicals inside robotic arms. 0:49 Boyd seals absorb friction and contain lubricants for optimal performance in semiconductor production. 0:56 Insulated systems contain heat and prevent condensation. 0:59 Boyd engineers select the right materials, including proven 3 M solutions, to match the demands of any industrial technology environment at any scale. 1:09 This ensures durability where it matters most. 1:12 Boyd keeps Industrial Technologies running quietly, reliably, safely.
Enabling Power Management Solutions
Transcript: Enabling Power Management Solutions
HMI: Switches, Displays, and Injection Molded Housings – Unparalleled reliability, dependability, and durability in extreme environments for a superior operator experience.
Nameplates – Enhance the look of the brand and model to increase brand loyalty and value.
Labels – Custom labels that enable identification, improve safety, and meets agency requirements such as UL and CSA.
Gaskets and O-rings – Protect against harsh liquid, gas, or particle contamination to extend product lifetimes for IP rated products
Heat Sinks – Maximize thermal performance with minimal mass by using optimized extruded, skived, bonded, brazed, and zipper fin style heat sinks
Heat Pipes and Vapor Chambers – Boost heat sink performance by distributing heat from the component over the full heat sink base
Thermal Interface Materials – Reduce temperature drop between electronic components and the thermal solution to maximize thermal solution performance
Electrical Insulators – Increase dielectric strength between internal electrical components that can lead to device shorting or failure
Thermal Insulators – Protect against extreme heat and cold for reliable performance for sensitive components on the PCB
EMI Solutions – Reduce electronic malfunction and improve device and signal reliability on the PCB
Boyd, Trusted Innovation
How to Protect Industrial Drives and Controllers
Transcript: Industrial Drives and Control Systems
Heat Sinks – Maximize thermal performance with minimal mass by using optimized extruded, skived, bonded, brazed, and zipper fin style heat sinks.
Heat Pipes and Vapor Chambers – Boost heat sink performance by distribution heat from the component over the full heat sink base.
Thermal Interface Materials – Reduce temperature drop between electronic components and the thermal solution to maximize thermal solution performance.
Fans and Blowers – Maximize thermal performance by moving air through the heat sink as quietly and efficiently as possible.
HMI: Switches, Displays, and Injection Molded Housings – Unparalleled reliability, dependability, and durability in high moisture environments for a superior operator experience.
Nameplates – Enhance the look of the brans and model in increase brand loyalty and value.
Labels – Custom labels that enable identification, improve safety, and meet agency requirements such as UL and CSA.
Electrical Insulators – Increase dielectric strength between internal electrical components that can lead to device shorting or failure.
Gaskets and O-rings – Protect against harsh liquid, gas, or particle contamination to extend product lifetimes for IP rated products.
Thermal Insulators – Protect against extreme heat and cold for reliable performance for sensitive components on the PCB.
EMI Solutions – Reduce electronic malfunction and improve device and signal reliability on the PCB.
Boyd, Trusted Innovation
Maximize BESS Performance with Boyd Sealing Technologies
Transcript: Maximize BESS Performance with Sealing Technologies
0:00
with the demand for efficient and
0:01
sustainable energy sources storage and
0:04
power conversion increasing you need
0:06
someone who understands how to optimize
0:08
Energy Management someone whose Dynamic
0:11
agile Technology optimizes Energy used
0:14
for the modern era you need Innovation
0:16
you can trust from a partner like void
0:19
we manufacture the toughest seals
0:21
Shields and insulators that protect your
0:23
battery energy storage systems from
0:25
harsh weather conditions improve
0:28
durability and extend product life time
0:31
thanks to our extensive Material Science
0:33
expertise and the power of suppliers
0:35
like 3M our thermal Technologies like
0:38
liquid cooling systems manage safe
0:41
temperatures and mitigate thermal
0:43
runaway so when it comes to optimizing
0:45
sustainable energy use in the modern era
0:48
trust boy the world leader in innovative
0:51
solutions that seal cool insulate and
0:54
shield energy applications
Enabling Solutions for 5G Telecommunications Radios
Transcript: Enabling Solutions for 5G Telecommunications Radios
Heat Sinks: Maximize thermal performance with minimal mass by using optimized extruded, bonded, brazed, and zipper fin style heat sinks.
Heat Pipes and Vapor Chambers: Boost heat sink performance by distributing heat from the component over the full heat sink base.
Thermosiphon: 2D Thermosiphon Fin & 3D Direct Contact Loop Thermosiphon – Enhance performance by spreading heat from the component over the entire heat sink 3D volumne while reducing mass.
Thermal Interface Materials: Reduce temperature drop between electronic components and the thermal solutions to maximize thermal solution performance.
Gasket and O-rings: Protect against liquid, gas, or particle contamination to extend product lifetimes for IP rated products.
Nameplates: Enhance the look of the brand and model to increase brand loyalty and value.
Labels: Custom labels that enable identification, improve safety, and meets agency requirements such as UL and CSA.
EMI Solutions: Reduce electronic malfunction and improve device and signal reliability on the PCB.
Electrical Insulators: Increase dielectric strength between internal electrical components that can lead to device shorting or failure.
Thermal Insulators: Protect against extreme heat and cold for reliable performance for sensitive components on the PCB.
Boyd Trusted Innovation
Have questions? We’re ready to help!